Eaton Logo

How are meter breaker (all-in-one) group metering products selected?

The following information is needed when selecting a meter breaker:

  • Amperage, voltage, ring or ringless style socket, number of spaces/circuits, main breaker or main lug type, bottom or top fed, flush or surface mount, optional accessories if needed.  Standard products can be found in Vol. 1, Tab 4 - Metering Products.
  • Hubs for these units are not included, and need to be ordered seperately. Surface mounted units use DS___H2 type hubs. If smaller hub size is need (1", 1.25" or 1.5") DS900AP (adapter plate) can be used to allow DS___H1 type hubs.
  • For flush mounted units use RH type hubs on the top endwall.
  • Accessories such as 5th jaw and horn bypass kits can be found in the Vol. 1, Tab 4 - Metering Products.
  • For non-standard designs contact the flex center in Lincoln, IL for price and availability. The flex center can be reached at 800-330-6479 option 2 or flexcenterlincoln@eaton.com

Drawings:

  • Standard dimensions and KO configurations can be found in the Vol. 1, Tab 4- Metering Products.
  • Detailed drawings for individual units can be obtained by contacting the TRC
  • Non-standard units can be quoted through our group metering flex center. Drawings for these parts would be sourced from the flex center directly. They can be reached at 800-330-6479 option 2 or flexcenterlincoln@eaton.com

Renewal parts are available for these units. These parts can be found in the Renewal Parts Guide. Renewal parts for MBED type units can be found using this excel file.

  • Internal accessories are not available as renewal parts. The breakers are the only parts that can be replaced inside the unit.
  • Mechanical interlock deadfront covers are available for some meter breaker units. These parts numbers can be found in the Vol. 1, Tab 4 - Metering Products. For non-standard requests contact the flex center at 800-330-6479 option 2 or flexcenterlincoln@eaton.com

 

Eaton Logo