Eaton Logo

Selecting Meter Packs or Stacks

First, lets gets some clarification.

  • Meter Packs are self contained group metering device including main terminal box, meter stack and tenant breakers. Available for single phase applications requiring no more than 6 socket positions in a single enclosure. These units cannot be expanded or reduced, if a 4 gang unit is selected, it cannot be modified to become a 3 or 5 gang unit. Follow this link to meter pack information here.
  • Meter Stacks are gangable metering products which require a main module, meter stacks and tenant breakers. Available for single or three phase applications and will have more than 6 socket positions in a single enclosure, but multiple units can be connected. Follow this link for information supporting these products.  

 

Eaton Logo