Eaton Logo

H-MAX (HMX) Frequency Scaling with Non-Zero Min/Max

For an HMX, to have the drive scale the input analog signal from 0 Hz to FMAX instead of auto-scaling from FMIN to FMAX, P2.2.7.2 Reference Scale Maximum value needs to be changed to 60 Hz (FMAX) depending on which signal type is used [0-10VDC vs 4-20mA].

This allows 5VDC or 12mA to equate to a 30 Hz output instead of 40 Hz default. See figure below.

Example:

FMIN = 20 Hz

FMAX= 60 Hz

Parameters:

P2.1.1 Application = Standard

P2.1.8 Min frequency = 20 Hz

P2.1.9 Max frequency = 60 Hz

P2.2.7.2 AI Ref Scale Max Value = 60 Hz    [FMAX][Using 0-10VDC signal]

  1. AB_HMX_Frequency_Scaling_with_Non_Zero_Fmin-Fmax.pdf