Eaton Logo

M-Max (MMX) Start/Stop by I/O Terminal and Speed Reference from AI1/AI2

Start/Stop by I/O Terminal and Speed Reference from AI1/AI2:

See table below, program these values first. Then follow the steps below after that to complete the setup. 

Parameter

Designation

Basic [0]

Pump [1]

Fan [2]

High Load [3]

P1.1

Quick Start Parameters

0

0

0

0

P1.2

Application

0

1

2

3

P6.3

Minimum Frequency [Hz]

00.00Hz

20.00Hz

20.00Hz

00.00Hz

P6.4

Maximum Frequency [Hz]

60.00Hz

60.00Hz

60.00Hz

60.00Hz

P6.5

Accel. Time 1 [sec]

10.0s

15.0s

20.0s

5.0s

P6.6

Decel. Time 1 [sec]

10.0s

15.0s

20.0s

5.0s

P6.7

Start Function

0/Ramp

0/Ramp

0/Ramp

0/Ramp

P6.8

Stop Function

0/Coast

1/Ramp

0/Coast

0/Coast

P7.1

Motor Rated Current [Amps]

NP

NP

NP

NP

P7.2

Current Limit [Amps]

**

**

**

**

P7.3

Motor Rated Speed [RPM]

NP

NP

NP

NP

P7.4

Motor Power Factor [0 P.F. 1]

NP

NP

NP

NP

P7.5

Motor Voltage [VRMS]

NP

NP

NP

NP

P7.6

Motor Rated Freq. [Hz]

NP

NP

NP

NP

The following parameters must be changed after completing the Standard Parameters table

  • P6.2 Primary Remote Speed Reference = 3 (AI1) or 4 (AI2)
  • Set Drive to I/O control by pressing the LOC/REM button, check the arrow indicator.
    • Drive will start/stop by the I/O Terminal, DI1 (PIN 8) will need to have 24VDC applied.
    • Drive will follow the reference provided by AI1 or AI2 (Select with P6.2)