Eaton Logo

SVX Communication Cards

CATALOG # Communication Protocol Manual
OPTE9 PROFInet, Modbus TCP, or EtherNet IP; Two RJ-45 Ports MN032004EN
OPTCQ  EtherNetIP MN04002005E
OPTCI Modbus TCP M04012005E
OPTC2/OPTC8 Modbus RTU (can be used for N2)  MN04003003E
OPTC3/OPTC5 Profibus DP MN04003006E
OPTC7 DeviceNet MN04003005E
OPTCJ BACnet MS/TP MN04012006E
OPTCK EtherNet IP (Obsolete)  MN04012010E
OPTEC EtherCAT MN032005EN