Eaton Logo

Miniature Breakers

80% VS. 100% rated breaker

What do SWD and HID rating signify for circuit breakers?

What are applicable terminal torque values for Quicklag QC-style miniature circuit breakers?

What is the screw size for attaching a BAB breaker into a PRL1 and PRL2 panelboard.

What are the part numbers for handle ties?

What are the wire sizes that a BAB breaker will accept?

what is the temperature ratings of the BAB/BABH lugs?

Does Eaton make red handled breakers for Fire Alarm circuits?

What replaces Type BA breaker ?

Can BAB breaker handle locks be locked in the on and off position.

How can I tell if a breaker is Switching Duty Rated?

Does Eaton Have 3 Pole GFCI Industrial Miniature Circuit Breakers?

I need a time current curve (tcc) for my circuit breaker

Quicklag QCD miniature circuit breaker dimension sheet

What is the difference between a QC and a QCD breaker?

How to determine if a BAB Breaker with Switching Neutral can have a shunt trip added to it?

ISO certificate for FAZ series breaker

What is the terminal material of construction for FAZ miniature circuit breakers?

Can I use a maintained signal for a shunt trip in an Eaton breaker?

Are FAZ MCB Breakers reverse feed?

What is the Power Source recommendation for Eaton Quicklag Shunt trip Breaker?

BAB UL certificate file?

Quicklag Handle Tie

Are Quicklag breakers are rated for 50/60 Hz or only at 60Hz?

Installation Leaflet for FAZPLOFF

Can an AFCI breaker be used on a 50Hz circuit? 

What is the current rating for the FAZ busbars?

are 2D or 3D cad models available for the FAZ UL489 series

Are Eaton molded case circuit breakers rated for 50/60 Hz applications?

Can I install an industrial HQP breaker in a CH or BR type loadcenter?

Installation Instruction for FAZPLOFF

What is the Altitude Derating for the FAZ series Breakers ?

Minimum DC Voltage level on which MCCB and MCB operates ?

What is the wire size for Type HQP, QPHW, QHPX, and QHPW Two- and Three-Pole Breakers?

How to identify the type of quick lag ground fault breaker from the front face?

Where is date code located on FAZ barekers ?

QCHW Breaker Mounting

What will be the replacement for QCL series breaker?

What is the Acceptable Voltage tolerance on the Eaton Shunt trip for the Quicklag breakers?

Do we have a minimum operating temperature for our BR, Quicklag breakers?

What will be the mounting plate part number for the Quicklag breaker?

Instructions for ground fault Quicklag Miniature Circuit Breaker

Can I get a shunt trip on a ground fault Quicklag breaker?

Dimensional Drawings for Quicklag Circuit Breakers

Time Current Curves for Quicklag Breakers

Instruction Leaflet for FAZ Breakers

What is the meaning of the LT48 suffix for Eaton miniature breaker?

UL Flame retardant grade for UL 498 breakers

Busbar End Cap for FAZ UL 1077 Supplementary Protectors

Bus Incoming Supply Terminals for FAZ UL 1077 Supplementary Protectors

Padlock Hasp for FAZ UL 1077 Supplementary Protectors

Lockoff Device for FAZ UL 1077 Supplementary Protectors

Busbar Terminal Cover for FAZ UL 1077 Supplementary Protectors

Pin Type Incoming Supply Terminals for FAZ UL 1077 Supplementary Protectors

Shunt Trip for FAZ UL 1077 Supplementary Protectors

Undervoltage Release (UVR) for FAZ UL 1077 Supplementary Protectors

Auxiliary Contacts for FAZ UL 1077 Supplementary Protectors

Bus Connector for FAZ-NA and FAZ-NA-L UL 489 Breakers

Extension Terminals for FAZ-NA and FAZ-NA-L UL 489 Breakers

Busbar Shroud for FAZ-NA and FAZ-NA-L UL 489 Breakers

Busbar for FAZ-NA and FAZ-NA-L UL 489 Breakers

UL Lockoff Device for FAZ-NA and FAZ-NA-L UL 489 Breakers

Padlock Hasp for FAZ-NA and FAZ-NA-L UL 489 Breakers

Shunt Trip for FAZ-NA and FAZ-NA-L UL 489 Breakers

Auxiliary Contact for FAZ-NA and FAZ-NA-L UL 489 Breakers

Spare Terminal Hardware Screws for Quicklag Miniature Circuit Breakers

Can Quicklag miniature circuit breakers be Naval duty rated?

Can Quicklag miniature circuit breakers be moisture-fungus treated?

Can Quicklag miniature circuit breakers be freeze tested?

Can Quicklag miniature circuit breakers be shock tested?

Can Quicklag miniature circuit breakers be calibrated to 50°C?

Quicklag Spacer

Dummy Quicklag Breakers

Mounting Hardware for Quicklag Miniature Circuit Breakers

Handle Locks for Quicklag Miniature Circuit Breakers

Does Eaton offer a disconnect for an enclosure specifically for the FAZ miniature circuit breakers

Does Eaton offer an enclosure for the FAZ miniature circuit breakers?

If an FAZ Breaker is Not in Stock, How do You Find a Suitable Replacement?

How do you connect ring tongue connectors to ring tongue terminals on a FAZ breaker?

Where does neutral wire go on shunt trip for my breaker?

Can you DIN rail mount a Quicklag Miniature Circuit breaker?

Padlockable Hasp for Miniature Circuit Breaker

Are Quicklag miniature circuit breakers high magnetic?

What is the difference in the QBGFT1020 and the QB1020GF breaker?

How can we find out that FAZ breakers ON /OFF position ?

Do the FAZ D-Curve Breakers Have Similar Characteristics as a PD1?

Is an FAZ-NA-SP Available for a 24VDC Application

Watt loss for Quicklag Breakers

FAZ let through current table for curve type B, C and D

Is the part number # QCDINADAPT UL listed?

Heat Rise in BR and CH breaker

Is that handle tie of Quicklag breakers UL listed?

What is the catalog number for the terminal insulators?

Dimensional details for Quicklag breakers

What is the replacement for QCD breakers?

How close can two or more FAZ breakers be stacked on a DIN rail ?

Can FAZ breakers use Fork or Pin type terminals?

Is there Eaton MCBs are 80% or 100% rated?

What is wire stripping length for UL 1077 FAZ breakers

Electrical & Mechanical operations cycles for UL 1077 FAZ breakers.