What are some of the features of the smart breakers?
Eaton’s Wi-Fi smart breakers provide circuit protection, cloud connectivity, remote control & precise metering all packaged in a standard miniature breaker form factor. This smart breaker is designed to fit in a standard Eaton loadcenter or panelboard to accommodate BR and BAB series of breakers.
You can find more information about the product at: www.eaton.com/smartbreakers
Here are some of the features of the product:
- UL489 Listed branch circuit breaker, 1” per pole (Plug-on & Bolt-on styles)
- Ability to control breakers remotely – ON, OFF
- ±0.2% accurate metering as per ANSI C12.20
- Bi-directional communication via Wi-Fi
- Real-time access to device state: Open, Closed, Tripped
- Access to the breaker through the internet (cloud connectivity)
- Local access to the breaker through UDP protocol
- Metering information: current, voltage, frequency, power, energy [4-quadrant: Forward, Reverse, Total, Net]
- Data streams: real-time & historical, waveforms
- Waveform capture capability on power disturbances including Undervoltage Overvoltage, and Overcurrent events. Waveform captures of a minimum of 200msec at a resolution of 1 kHz or greater
- Fast RMS capture capability on power disturbances including Undervoltage, Overvoltage, and Overcurrent events. Fast RMS captures shall be a minimum of 4.25 sec at a resolution of 1 sample/cycle or greater
- Wi-Fi signal strength indication & data
- 4MB of local data storage to support redundancy & limit the possibility of data loss
- Simple iOS and Android application available for commissioning
- Open platform with API documentation available publicly